Julkaise tuotteesi
Spectrum Tonals
Spectrum Tonals
Spectrum Tonals

    Spectrum Tonals

    A classic tufted carpet highly suitable for healthcare, commercial and education interiors and accredited by DSDC and rated suitable for dementia friendly environments. Spectrum Tonals is a cut pile solution dyed polypropylene carpet, that can withstand extraordinary cleaning requirements, like eg. the use of strong chemicals for removing stains or unpleasant odors while maintaining its original appearance. Spectrum Tonals includes our BI-OME anti-microbial yarn treatment, which kills the microorganisms when they get into contact with the fibers.

    The BI-OME treatment is non-leaching and does not diminish over time, even when exposed to heavy cleaning. Supplied with our impervious backing providing a line of defense against subfloor contamination whilst adding extra comfort, thermal insulation and sound absorption.

    For DSDC ratings and light reflectance values, visit our website.

    Tekniset tiedot
    • Yarn: 100% Zintana®
      Colours: 20
      Classification: 32 Commercial

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Tekniset tiedot
    • Yksilöity viiteSpectrum-Tonals
    • TuoteperheWall-to-wall carpet
    • TuoteryhmäSpectrum Tonals
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-10-10
    • Painoksen numero1
    • Leveys (mm)4000
    Liittyviä
    • Ensisijainen materiaaliPolypropeeni
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • IFC-luokitusFloor

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka