Julkaise tuotteesi
Zenith
Zenith
Zenith
Zenith
Zenith
Zenith
Zenith

    Zenith

    Zenith is soft, like a mossy forest floor, and has exceptional noise-dampening properties. With its tufted cut pile, the carpet brings the deep, quiet calm of the forest inside – the peaceful atmosphere of nature that is so coveted in our modern life.

    In addition to its positive contribution to interior acoustics, Zenith creates a calm, cosy atmosphere with its natural warmth and soft expression. The hardwearing carpet is well suited to high-intensity use in architectural and interior projects with a focus on the high quality and durability of the individual design elements. Available as broadloom and as square carpet tiles in a wealth of vibrant colours that create an exclusive expression.

    Available in 18 vibrant colours. Custom colours available from +200 m2.


    Tekniset tiedot
    • Yarn: 100% PA66
      Broadloom:
      Approx. 400 cm
      Area rugs with edge binding
      : RS 100 series
      Carpet tiles:
      50x50, 25x100, 50x1000 and 100x100 cm
      Sebastian Wrong shapes:
      904, 909 and 914

      Colours: 18
      Special colours:
      Available from 200 m2
      Acoustic backing (SilentBac):
      Available from 200 m2
      Classification: 33 Commercial—heavy

      Environmental and Indoor health properties:

      • 100% free of PVC, Latex and bitumen
      • Manufactured in Denmark using 100% renewable wind energy

      Primary & secondary backing:
      Recycled Polyester (rPET – recycled plastic bottles)
      Glue: Latex free

    Tekniset tiedot
    • Yksilöity viiteZenith
    • TuoteperheWall-to-wall carpet & carpet tiles
    • TuoteryhmäZenith
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-10-10
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolyamidi
    • Suunniteltu:Tanska
    • Valmistettu:Tanska
    Luokitus
    • BIMobject-luokkaLattiat - Matot
    • IFC-luokitusFloor

    Alueellinen saatavuus

    Aasia Eurooppa Oseania Pohjois-Amerikka