Julkaise tuotteesi
FLEX DOOR  -  SEALED DOOR
Flex

FLEX DOOR - SEALED DOOR

FLEX interior doors are available as a complete range of contemporary doors and double doors, and in custom sizes. Doors can be supplied in versions with or without glass. The design is enhanced with a selection of locks and handles. The doors are designed for integration in our solid wall systems such as FLEX FINELINE, FLEX PLAINLINE and our FLEX WOODLINE system, but can also be installed in site-built openings. Is compatible with Flex Woodline, Flex Fineline, Flex Office and Flex Plainline.
Tekniset tiedot
  • MATERIALS Depending on sound, fire and design requirements: MDF, solid wood or MDF and solid wood combined with glass. FINISH Standard NCS S 0500-N. Choice of NCS colour or veneered in oak, birch, ash, etc. (options). SOUND TRANSMISSION CLASS 25, 30, 35 or 40 R'w (field dB). FIRE CLASS E30, EI30, E60 and EI60.
Tekniset tiedot
  • Yksilöity viitedoor_01-sealed
  • TuoteperheDoor
  • TuoteryhmäDoor
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-06-12
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Ruotsi
  • Valmistettu:Ruotsi
Luokitus
  • BIMobject-luokkaOvet - Ovisarjat
  • IFC-luokitusOvi
  • Uniclass 2015 -koodiAc_15_50_25
  • Uniclass 2015 -kuvausDoors, windows and glazing surveying
  • CSI MasterFormat 2014 -koodi08 10 00
  • CSI MasterFormat 2014 -nimikeDoors and Frames
  • OmniClass-numero23-17 11 00
  • OmniClass-nimikeDoors
  • CSI UniFormat II -koodiC1020
  • CSI UniFormat II -nimikeInterior Doors