Julkaise tuotteesi
Formentera CTFS
Formentera CTFS
Formentera CTFS
    Fondital

    Formentera CTFS

    FORMENTERA CTFS
    Formentera CTFS is a wall-hung gas combi instant boiler, with sealed chamber and forced draught. The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Touch screen user interface
    - Room temperature can be set from the boiler if an external probe is installed
    - 26-plate DHW heat exchanger
    - Controls to manage three different types of solar thermal systems fitted as standard
    - Boiler hydraulic replacement kit

    Tekniset tiedot
    • FEATURES
      - Mono-thermal primary heat exchanger
      - 26-plate DHW stainless steel exchanger
      - 3-speed pump with integrated air purging device
      - Built-in hydraulic unit including automatic bypass, safety valve, pressure transducer, drain tap and expansion vessel connection
      - Integrated safety and modulation electronic board
      - Multifunctional relay for connection to systems with zone valves or to solar systems or to remote boiler shutdown alarms
      - Can be connected to an outdoor probe (optional) for sliding temperature function
      - Possibility of zone management, high and low temperature (optional)
      - Efficiency rating according to 92/42/EEC: ★★

    Tekniset tiedot
    • Yksilöity viiteformentera_ctfs
    • TuoteperheBoilers
    • TuoteryhmäWall-hung and floor-standing boilers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-11-22
    • Painoksen numero1
    • Korkeus (mm)750
    • Leveys (mm)420
    • Syvyys (mm)315
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaLVI - Boilerit
    • IFC-luokitusHöyrystin
    • ETIM-koodiEG015210
    • ETIM-nimiBoilers and heaters
    • UNSPSC-nimiBoilers
    • UNSPSC-koodi401020
    • Uniclass 2015 -koodiPr_60_60_08
    • Uniclass 2015 -kuvausBoilers
    • CSI MasterFormat 2014 -koodi23 52 00
    • CSI MasterFormat 2014 -nimikeHeating Boilers
    • OmniClass-numero23-33 15 00
    • OmniClass-nimikeHVAC Heating Units
    • CSI UniFormat II -koodiD3020
    • CSI UniFormat II -nimikeHeat Generating Systems

    Alueellinen saatavuus

    Aasia Etelä-Amerikka Oseania Eurooppa Afrikka Pohjois-Amerikka