Julkaise tuotteesi
Giava KRB
Giava KRB
Giava KRB
Giava KRB
Giava KRB
    Fondital

    Giava KRB

    GIAVA KRB
    Giava KRB is a condensing heating unit with pre-mixed base and domestic hot water heater. The unit relies on the condensing technology that allows users to lower consumptions, boost performance, and reduce the emission of pollutants.

    PLUS
    - 130-litre water heat with single coil
    - Touch screen user interface
    - Modulation ratio 1:9
    - Available in the KRB version with a direct zone, in the KRB-V version with a direct zone and a mixed zone, and in the KRB-Z version with a direct zone and two mixed zones.
    - Front access panel

    Tekniset tiedot
    • FEATURES
      - Thermopolymer-covered stainless steel heat exchanger
      - Fully pre-mixed burner
      - Variable-speed combustion fan
      - Ready for connection to a GSM modem for remote switching on and off and malfunction alarm (optional equipment)
      - 130-litre water heater with single coil
      - 3-speed pump with integrated air purging device
      - Motorised deviating valve
      - 10-litre heating expansion vessel
      - 5-litre DHW expansion vessel
      - Anti-freeze function for heating and water heater
      - Antilegionella function for water heater
      - Side water fittings
      - Efficiency rating according to 92/42/EEC: ★★★★
      - NOx emission class (EN 297):5

    Tekniset tiedot
    • Yksilöity viitegiava_krb
    • TuoteperheBoilers
    • TuoteryhmäWall-hung and floor-standing boilers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-09-17
    • Painoksen numero1
    • Korkeus (mm)1857
    • Leveys (mm)600
    • Syvyys (mm)642
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Suunniteltu:Italia
    • Valmistettu:Italia
    Luokitus
    • BIMobject-luokkaLVI - Boilerit
    • IFC-luokitusHöyrystin
    • ETIM-koodiEC000392
    • ETIM-nimiInstantaneous water heater
    • UNSPSC-nimiBoilers
    • UNSPSC-koodi401020
    • Uniclass 2015 -koodiPr_60_60_08
    • Uniclass 2015 -kuvausBoilers
    • CSI MasterFormat 2014 -koodi23 52 16
    • CSI MasterFormat 2014 -nimikeCondensing Boilers
    • OmniClass-numero23-33 11 13
    • OmniClass-nimikeCondensing Boilers
    • CSI UniFormat II -koodiD3020
    • CSI UniFormat II -nimikeHeat Generating Systems

    Alueellinen saatavuus

    Eurooppa Aasia