Julkaise tuotteesi
Stair Parts

Stair Parts

We Start With Rustic

Our stair parts are a surefire way to make a statement in any home. From our handrails, newel posts, treads, risers, to our landing treads, Forever Barnwood is unrivaled in the rustic barnwood segment. When combined with other elements of the Forever Barnwood product line, our stair systems can be a game changer for interior design.

Tekniset tiedot
  • Treads & Risers

    Forever Barnwood offers treads and risers in 48″ lengths. Risers are 1″x8″, and treads are 1″x12″, 2" x 12", and 4" x 12". Treads and risers are offered in the 100 Year Old Traditional, or 50 Year Old Traditional color.

    We offer Bullnose Landing Treads in 8′ lengths.

    Newel Posts & Handrails

    Forever Barnwood offers newel posts in a 6″x6″ dimension. All newel posts are sold as 5′ long and can be cut on site to the desired length. We offer handrail in 3.5″x2″ in various lengths and 2″x2″ code rail (check the code in your local area) in various lengths.

    Keywords: Rustic wood, reclaimed barn furniture, reclaimed barn wood flooring, rustic barn wood, reclaimed rustic wood, forever barnwood, barnwood, reclaimed barn wood planks, barn wood wall planks, barn wood furniture, barnwood style furniture, rustic wood planks for walls, stairs, railing.

Tekniset tiedot
  • Yksilöity viitestair-parts
  • TuoteperheRustic Barnwood
  • TuoteryhmäStairs
  • TyyppiKokoonpano (useita objekteja)
  • Julkaisupäivä2023-05-15
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPuu
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Stairs
  • IFC-luokitusPortaat
  • UNSPSC-nimiStair parts
  • UNSPSC-koodi30161908
  • Uniclass 2015 -koodiEF_35_10
  • Uniclass 2015 -kuvausStairs
  • CSI MasterFormat 2014 -koodi06 43 00
  • CSI MasterFormat 2014 -nimikeWood Stairs and Railings
  • OmniClass-numero23-17 23 17 11
  • OmniClass-nimikeStair Component Products
  • CSI UniFormat II -koodiC2010
  • CSI UniFormat II -nimikeStair Construction

Alueellinen saatavuus

Pohjois-Amerikka
Yhdysvallat