Julkaise tuotteesi
Universal Litter & Recycling Receptacle
Universal Litter & Recycling Receptacle
Universal Litter & Recycling Receptacle
Universal Litter & Recycling Receptacle

    Universal Litter & Recycling Receptacle

    Blending unparalleled design flexibility with real-world functionality, Universal Receptacles offer the beauty and performance of stainless steel in a comprehensive range of sizes, configurations, and design options.

    Tekniset tiedot
    • Design Versatility
      Universal Receptacles, in 24- to 36-gallon capacities, feature single- or split-stream configurations and top- or side-openings. Body is available in five natural stainless steel finishes with optional Eco-Etch, perforation, and impression patterns. Receptacles can be specified with lids in polyethylene (24- and 36-gallon only) or stainless steel and can be used freestanding or surface mounted.

      Gallon Capacity
      Configurations are available in 24-, 30-, and 36-gallon capacities with fire-rated liners in single and split-stream configurations.

      Graphics
      Receptacles can be specified to include instructional graphics with black, blue, or green backgrounds, and white messages and symbols, clearly indicating the use for each opening.

    Tekniset tiedot
    • Yksilöity viiteUniversal-Litter-Recycling-Receptacle
    • TuoteperheSite Furniture
    • TuoteryhmäLitter & Recycling Receptacles
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2025-08-06
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaMaisemointi - Jätteet ja kierrätys
    • Uniclass 2015 -koodiPr_65_12_71_72
    • Uniclass 2015 -kuvausRefuse and recycling separators
    • CSI MasterFormat 2014 -koodi11 82 23
    • CSI MasterFormat 2014 -nimikeRecycling Equipment
    • OmniClass-numero23-27 59 00
    • OmniClass-nimikeRecycling Equipment