Julkaise tuotteesi
NEO 100 / NEO 100 P | Circular diffuser with induction
NEO 100 / NEO 100 P | Circular diffuser with induction
    France Air

    NEO 100 / NEO 100 P | Circular diffuser with induction

    NEO® 100 and NEO® 100 P are design ceiling diffusers engineered to provide high-induction air distribution with exceptional thermal comfort. Their compact and elegant appearance allows seamless integration into modern architectural spaces while delivering efficient air supply for heating and cooling applications. Designed to accommodate high temperature differentials, NEO® diffusers ensure draught-free air distribution and consistent occupant comfort. Available in circular or ceiling tile versions, they offer a versatile solution for offices, retail spaces, hospitality and public buildings.

    Tekniset tiedot
      • High-induction ceiling diffuser for heating and cooling applications.
      • Circular diffuser (NEO® 100) or ceiling tile version (NEO® 100 P).
      • Designed to handle large supply air temperature differences.
      • High internal induction for enhanced thermal comfort.
      • Uniform air distribution without draughts.
      • Suitable for commercial, hospitality and public buildings.
      • Clean and contemporary architectural design.
      • Rapid integration into suspended ceiling systems.
      • Optional Reactil® technology available for automatic airflow adjustment.
    Tekniset tiedot
    • Yksilöity viiteneo-100-neo-100-p-circular-diffuser
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-09-02
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    Luokitus
    • BIMobject-luokkaLVI - Air Diffusers
    • Uniclass 2015 -koodiPr_70_65_04_02
    • Uniclass 2015 -kuvausAir diffusers
    • CSI MasterFormat 2014 -koodi23 37 00
    • CSI MasterFormat 2014 -nimikeAir Outlets and Inlets
    • OmniClass-numero23-33 49 11
    • OmniClass-nimikeVentilation Diffusers

    Alueellinen saatavuus

    Eurooppa
    Ranska