Julkaise tuotteesi
Freedesk Desk Riser Compact
Freedesk Desk Riser Compact
    Freedesk

    Freedesk Desk Riser Compact

    The Freedesk Desk Riser transforms your workspace from being stationary to a height adjustable desk, in seconds. It is designed to fit in everywhere and to create a vertically adjustable workspace wherever you are. When folded, the table is only 22 mm/0,87 inches thick. The low weight and the modest size makes the Desk Riser the ultimate height adjustable solution for locations where mobility and aesthetics are important. The "Compact" model works perfectly with a Lap Top, and leaves additional space for your accessories.
    Tekniset tiedot
    • Dimensions: 39 cm x 58 cm/ 15,3in x 22,8 in Adjustment: Adjustable in 9 steps Weight: 3 kg/ 6,6lbs Thickness: 22 mm/ 0,87 in Material table top: Painted MDF Material legs: Beech Max. Height: 34.5 cm/ 13,5 in Min. Height: 17cm/ 6,6 in Maximum load: 10 kg/ 22 lbs Lacquer: Spray Painted with waterborne paint, to minimize environmental impact.
    Tekniset tiedot
    • Yksilöity viitefreedeskcompact
    • TuoteperheFreedesk
    • TuoteryhmäCompact
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2016-11-24
    • Painoksen numero1
    • Korkeus (mm)22
    • Leveys (mm)580
    • Syvyys (mm)390
    Liittyviä
    • Ensisijainen materiaaliMDF
    • Toissijainen materiaaliPyökki
    • Suunniteltu:Ruotsi
    • Valmistettu:Puola
    • Nettopaino (kg)3
    Luokitus
    • BIMobject-luokkaKalusteet - Pöydät
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • CSI MasterFormat 2014 -koodi12 00 00
    • CSI MasterFormat 2014 -nimikeFurnishings
    • OmniClass-numero23-21 00 00
    • OmniClass-nimikeFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II -koodiE2020
    • CSI UniFormat II -nimikeMovable Furnishings