The Portland Industrial chic hanging shelf planter is the ultimate unique chic and retro way to hang your planters basket herbs and flower pots in your home office or loft. It has four hooks and a top open shelf great for displaying decor books plants picture frames and more! The Portland hanging shelf planter is suspended from the ceiling by two hooks with two 3-strand 17" (inch) natural/Eco-friendly manila hemp rope. The ceiling hooks leveling can easily be adjusted if you do not have a level ceiling. The top decorative shelf is made from sustainable solid Paulownia (lightest to strongest ratio wood species in the world) wood with a reclaimed/aged finish and low VOC stain. The rustic and industrial hooks are made from aircraft grade recyclable aged finished aluminum pipes and flash plated fittings. The hooks outer diameter is 1.46†(inches) and is the perfect size for your standard plant hanger. With a low VOC finish recyclable metals sustainable wood 7 trees planted in your name and 100% recyclable packaging your home family and planet are sure to beam a healthy smile in approval!
As Featured On Amazon.com
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |