Keep your bedroom living room dining room kitchen and any space in between organized and beautifully decorated with this versatile wall mounted 24-Inch wide pipe etagere rack. The sturdy metal and wood structure features aircraft grade recyclable aged finished aluminum flash-plated fittings and sustainable reclaimed/aged finished solid Paulownia (lightest to strongest ratio wood species in the world) wood. The flanges contain two display screws and two real to minimize mounting time. The difference is four total holes in the wall verses eight. If extra stability is needed the display screws can be removed and then screwed fully into the wall. Use the open shelves to store everything from folded clothes toiletries spices books and art. Take advantage of the metal rod to hang plants towels mugs pots pans and more. As a beautifully decorative lightweight design the Juneau 3-tiered etagere is the ultimate practical small space storage solution. It is incredibly easy to assemble and mount anywhere you choose! With a low VOC finish recyclable metals sustainable wood and 100% recyclable packaging your home and planet are sure to beam a healthy smile in approval!
As Featured On Amazon.com
Alueellinen saatavuus
| Pohjois-Amerikka |
|---|
Yhdysvallat |