Julkaise tuotteesi
 Fiber optic cable tray
 Fiber optic cable tray
 Fiber optic cable tray
 Fiber optic cable tray
 Fiber optic cable tray
    GAESTOPAS

    Fiber optic cable tray

    This fully enclosed fiber optic cable tray system is designed to route, separate and protect fiber optic cables and patch cords from the building entry point to distribution and termination equipment. Straight channels and dedicated accessories ensure a minimum bending radius of 30 mm, preventing fiber damage caused by stress, crushing or improper routing.

    The modular system features a “lay-in” design for easy cable installation, identification and access, along with tool-free assembly and integrated coupling for fast and reliable installation. Manufactured from halogen-free PC+ABS-FR with UL94 V-0 flame retardant classification, it offers high mechanical strength and durability.

    Tekniset tiedot
    • Features:
      · All exposed surfaces are textured.
      · Robust, high-impact thermoplastic PC/ABS blend design.
      · Hardware-free covers on all components.
      · Internal cable retainers.

      Material: PC/ABS.

      Degree of protection - Flammability: UL94-V0.

      Color: Yellow

    Tekniset tiedot
    • Yksilöity viitefibreoptic-cable-tray
    • TyyppiKokoonpano (useita objekteja)
    • Julkaisupäivä2026-08-06
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPC/ABS
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSähköosat - Jakelu
    • ETIM-koodiEC000047
    • ETIM-nimiCable tray/wide span cable tray