Julkaise tuotteesi
Mid BTW WC pan 600x360 CLEAN RIM
Mid BTW WC pan 600x360 CLEAN RIM
Mid BTW WC pan 600x360 CLEAN RIM
    Gala

    Mid BTW WC pan 600x360 CLEAN RIM

    Complete toilet set: BTW Clean Rim WC pan P-trap outlet and bolting kit. Low cistern pan with lid and dual push-button mechanism 4,5/3 litres. Side inlet. Fixed seat. Chromed hinges.

    Options: Low cistern pan with lid and dual push-button mechanism 4,5/3 litres. Bottom left inlet. Soft-closing system seat.

    Rimless WC, or open rim, which eliminates the concealed nooks of the traditional water distribution ring inside the bowl and makes a thorough cleaning of the inner part of the bowl easier. BTW (back to wall) WC , P-trap, cistern with dual push mechanism 4,5/3 l and optional soft-closing seat. An advanced, functional and stylish design.

    Tekniset tiedot
    • Conversion bend not needed for P-trap installation. BENEFITS OF THE CLEAN RIM SYSTEM: • It improves the level of hygiene of the WC, making cleaning easier. • It distributes the fl ush homogeneously • More thorough cleaning is achieved as the water reaches higher • No splashing.
    Tekniset tiedot
    • Yksilöity viite4026001
    • TuoteperheMid
    • TuoteryhmäWC
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-07-21
    • Painoksen numero1
    • Korkeus (mm)795
    • Leveys (mm)600
    • Syvyys (mm)360
    Liittyviä
    • Ensisijainen materiaaliLasitettu posliini
    • Suunniteltu:Espanja
    • Valmistettu:Espanja
    Luokitus
    • BIMobject-luokkaSaniteetti - WC
    • IFC-luokitusKalustuselementti
    • UNSPSC-nimiSanitary ware
    • UNSPSC-koodi301815