Julkaise tuotteesi
DualShade® FR - Flame Retardant Shade Fabric
DualShade® FR - Flame Retardant Shade Fabric
DualShade® FR - Flame Retardant Shade Fabric
DualShade® FR - Flame Retardant Shade Fabric
DualShade® FR - Flame Retardant Shade Fabric
DualShade® FR - Flame Retardant Shade Fabric

    DualShade® FR - Flame Retardant Shade Fabric

    Premium installations shouldn't have to choose between stunning aesthetics and fire safety. DualShade® FR delivers the same eye-catching iridescent effect with full flame retardant compliance, transforming high-profile projects into architectural statements that meet the strictest safety standards.

    Same visual impact, with fire safety built in

    DualShade® FR brings together everything that makes DualShade® a standout choice with comprehensive fire-retardant compliance. Perfect for schools, municipalities, and commercial buildings where both design impact and safety regulations are a requirement.

    • Built-in FR Technology
      • We engineer fire retardants directly into the base yarn of the shade fabric, rather than topically, for more consistent protection.
    • 12-Year UV Warranty
      • We engineer UV stabilisers directly into the fabric during manufacturing for superior protection that outlasts surface treatments.
    • Patented Dual-Colour Knit
      • Two different colour yarns woven into one fabric create a stunning iridescent effect that transforms in sunlight while delivering the same structural integrity you expect.
    • Balanced Tape/Mono Construction
      • Unique knit construction delivers balanced mechanical performance in biaxial stretch making shade structures durable and resilient in various environments and weather conditions.
    • Curated Colour Collections
      • Twelve distinctive colourways organised into three inspiring collections — Brilliant, Terrafirma, and Destination — give you the design flexibility to match any environment.
    • 100% Lead & Phthalate-Free
      • Non-toxic manufacturing process ensures safe use across all applications, from public spaces to agricultural operations.
    • Standard Roll Specifications
      • Convenient 3m x 40m rolls work with industry-standard fabrication processes, minimising waste and streamlining your workflow.
    • 350 GSM Weight
      • Mid-weight construction strikes a balance between structural performance and the flexibility required for various installations.
    Tekniset tiedot
    • MaterialFlame Retardant UV Stabilised HDPE
      ConstructionTape/Monofilament
      Nominal Fabric Mass350gsm or 10.3oz./sq.yd
      UV Blockup to 93.2%
      UVEUp to 93%
      Tensile Strength (warp/weft)790/1200 N/50mm
      Tear Strength (warp/weft)235/180 N
      NATSPEC Classification04 09 05
      Warranty12 years
      AS 1530.2–Part 2 - Flammability TestFlammability Index (Range 0-100) - 1
      AS 1530.3–Part 3 – Early Fire Hazard TestIgnitability Index 13
      Spread of Flame Index 8
      Heat Evolved Index 3
      Smoke Developed Index 6
      CSFM (California State Fire Marshal) Title 19, CCR §1237.1Pass
      NFPA (National Fire Protection Association) NFPA 701 – Test Method 1 & Test Method 2Pass
      ASTM International ASTM E84-19BClass A
      AFNOR NF P 92-507M1
    Tekniset tiedot
    • Yksilöity viitedualshade-fr-flame-retardant-shade-fabric
    • TuoteperheFlame‑Retardant Architectural Shade Fabrics
    • TuoteryhmäDualShade® FR, Flame‑Retardant Shade Fabric
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-11-19
    • Painoksen numero1
    • Korkeus (mm)1000
    • Leveys (mm)3000
    Liittyviä
    • Ensisijainen materiaaliHigh-density polyethylene (HDPE)
    • Suunniteltu:Australia
    • Nettopaino (kg)1.05
    Luokitus
    • BIMobject-luokkaKankaat - Kankaat
    • CSI MasterFormat 2014 -koodi12 05 13
    • CSI MasterFormat 2014 -nimikeFabrics
    • OmniClass-numero23-17 21 11
    • OmniClass-nimikeExterior Protection of Openings