Julkaise tuotteesi
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
4010 Installation Speaker
    Genelec

    4010 Installation Speaker

    The Genelec 4010 is very compact and unobtrusive system which will surprise many with its unbelievable performance and beautiful design by Harri Koskinen. Its Minimum Diffraction Enclosure (MDE™) is made of die-cast aluminium and shaped to reduce edge diffraction. With a well-controlled directivity pattern which minimises sound reflections from nearby surfaces, this outstanding system is ideal for indoor installations in acoustically challenging environments. Since it is an active speaker system you connect it directly to a source (Computer, Projector, Flat Screen TV) All Genelec loudspeakers feature the same neutral sound character which allows you to combine the compact 4010 with any larger 4000 Series products and achieve the same sound imaging. Nature will be thanking you too: Genelec holds an environmental certificate for its operations and recycled aluminium is used for the enclosures of the 4000 Series active loudspeakers. They also feature Genelec’s Intel-ligent Signal Sensing circuitry, which automatically switches the loudspeaker on and off, depending on the presence of an audio signal at the input. The new Class D amplifiers not only add power to the compact-sized 4010, they are also extremely energy efficient. All speakers are designed and hand built in Finland.
    Tekniset tiedot
    • Yksilöity viite4010_installation_speaker
    • TuoteperheInstallation Speaker
    • Tuoteryhmä4000 Series Installation Speakers
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2017-05-16
    • Painoksen numero1
    • Korkeus (mm)181
    • Leveys (mm)121
    • Syvyys (mm)114
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliSähköiset & optiset komponentit
    • Suunniteltu:Suomi
    • Valmistettu:Suomi
    • Nettopaino (kg)1.5
    Luokitus
    • BIMobject-luokkaElektroniikka - Audioelektroniikka
    • IFC-luokitusSähkölaite
    • UNSPSC-nimiElectrical equipment and components and supplies
    • UNSPSC-koodi3912

    Alueellinen saatavuus

    Eurooppa Aasia Etelä-Amerikka Pohjois-Amerikka Afrikka