Julkaise tuotteesi
900 kW (SD900/MD900) Diesel Standby Generator - Single and Modular Unit
Generac
Arkistoitu

900 kW (SD900/MD900) Diesel Standby Generator - Single and Modular Unit

Diesel-fueled generators are an efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas that do not have access to a natural gas infrastructure. To provide the best possible diesel-fueled standby power solutions, Generac identifies and pre-qualifies diesel engines proven in real-world applications under adverse conditions. Then we work hand-in-hand with best-in-class diesel engine manufacturers to optimize designs specifically to meet Generac requirements.
Tekniset tiedot
  • Yksilöity viitegenerac-sd-md900
  • TuoteperheElectricity Generation Units
  • TuoteryhmäIndustrial Diesel
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-18
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • CSI MasterFormat 2014 -koodi26 32 13
  • CSI MasterFormat 2014 -nimikeEngine Generators
  • OmniClass-numero23-35 11 00
  • OmniClass-nimikeElectrical Generators