Julkaise tuotteesi
10 kW - 30 kW (SD010 - SD030) Industrial Diesel Standby Generator
Generac

10 kW - 30 kW (SD010 - SD030) Industrial Diesel Standby Generator

Diesel-fueled generators are an efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers. They can also provide backup power in remote areas that do not have access to a natural gas infrastructure. To provide the best possible diesel-fueled standby power solutions, Generac identifies and pre-qualifies diesel engines proven in real-world applications under adverse conditions. Then we work hand-in-hand with best-in-class diesel engine manufacturers to optimize designs specifically to meet Generac requirements.

Stationary Generator | Diesel 

Tekniset tiedot
  • Yksilöity viitegenerac-sd10-sd30
  • TuoteperheElectrical Generators, Single Units
  • TuoteryhmäDiesel Generator
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-01-18
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaRakentaminen - Power Generation & Light
  • CSI MasterFormat 2014 -koodi26 32 13
  • CSI MasterFormat 2014 -nimikeEngine Generators
  • OmniClass-numero23-35 11 00
  • OmniClass-nimikeElectrical Generators