Julkaise tuotteesi
5T00.C7 STRAIGHT FITTING WITH LOOSE NUT AND FLAT WASHER

5T00.C7 STRAIGHT FITTING WITH LOOSE NUT AND FLAT WASHER

Press fittings for multilayer pipe of line SAFE_PRESS are equipped with LEAK BEFORE PRESS (LBP) system to detect water leak when the fitting is not pressed. This allows the plumber to easily detect the improper installation and eventually react promptly. The “leak before press” function guarantees greater safety and time savings during installation. Fittings are suitable for cold or hot water supply for sanitary or heating systems, and for any kind of sanitary installation such as domestic, commercial, industry and farming and with non-aggressive fluids. The geometry of the fitting allows an excellent coupling between pipe and fitting after pressing and the plastic insulation ring windows allow to check the correct insertion of the pipe. Two O-rings guarantee the seal and reliability over time. Fitting body is made of brass, while the sleeve is made of AISI 304 stainless steel. Since the connecting type is irreversible (it is not possible to disassemble), it is possible to place the fittings concealed, taking care of protecting it from non-suitable materials.
Tekniset tiedot
  • “Leak Before Press” function for extra safety Multitool Plastic insulation ring to prevent electrolytic corrosion, and with windows to check the correct insertion of pipe Double O-Ring DVGW and OVGW certified Raw materials complying with UBA LIST ISO 7/1 threads Efficient installation: double wallplate elbow allows to make installations in series or rings for a better distribution and change of water Product traceability guaranteed by the date stamped on the body of the fitting
Tekniset tiedot
  • Yksilöity viite5t00-c7-straight-fitting-with-loose-nut-and-flat-washer
  • TuoteperheMultilayer pipe systems
  • TuoteryhmäLINE 5T00
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-03-10
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaPutkityöt - Liitokset
  • IFC-luokitusPutkiliitin
  • OmniClass-numero23-27 43 00
  • OmniClass-nimikePipe Fittings

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka