Julkaise tuotteesi
Taralay Initial Acoustic
Taralay Initial Acoustic
    Gerflor

    Taralay Initial Acoustic

    Commercial flooring - Heterogeneous flooring. 

    Benefits of Taralay Initial Acoustic Flooring.

    • Easy to clean and maintain floorcovering with Protecsol surface treatment
    • Available in a wide choice of contemporary colours and designs for interiors 
    • 19dB acoustic performance suitable for many hardworking contract environments

    Product & Design:

    • Wood, mineral and textile decors to create a natural and cosy atmosphere
    • Graphic and concrete all over design for mixing and matching for unique floor design

    Installation & Maintenance:

    • A flexible product that is easy to transport, cut and to install when time is of the essence 
    • Compatible with Isolsport underlayer and possible installation on wet / unclean / asbestos subfloors

    Market application:

    • Ideal for all high traffic applications including Healthcare, Aged Care, Education, Administration, Public Spaces & Offices
    • Easy to cove, weld and compatible with the Clean Corner System and is perfect for areas where water tightness is a must
    • Excellent antiviral and antibacterial performance and is suitable for hardworking healthcare applications including hospitals

    Sustainability:

    • Good indoor air quality => TVOC after 28 days < 100 micrograms/m3
    • Health and safety => 100% REACH compliant, Phthalate & Formaldehyde (CH₂O) free 
    • Made in France => Reduced CO2 footprint of transport
    • Preservation of resources => 17% recycled content and 100% recyclable an eco-responsible solution

    Ota yhteyttä brändiin Gerflor

    Tekniset tiedot
      • Authentic natural and graphic designs
      • Outstanding acoustic insulation of 19dB
      • Suitable for high traffic class 34-43
      • Easy and cost effective to maintain

      Taralay Intitial Comfort is a stunning and contemporary collection. It offers excellent value for money in printed roll formats and is available in 2m width. It is part of a wide and flexible range of high performing heterogeneous textile backed floor coverings. It comes with 19dB acoustic performance, ideal for residential, contract and multi-occupancy interiors. This flooring is treated with Protecsol surface treatment, for easy cleaning and maintenance. The vinyl is scuff resistant and requires no waxing or polishing to maintain its appearance and colour brightness for years. The most popular designs are combined with easy maintenance to suit high traffic applications.

      Installation 

      • Glue down

      Acoustic 

      • 19 dB

      Slip resistance 

      • R10

      Fire rating 

      • Bfl-s1

      Classification 

      • 34/42
    Tekniset tiedot
    • Yksilöity viiteGER-HETACOUS-TLY-IN
    • TuoteperheFlooring - Multilayered Acoustic
    • TuoteryhmäTaralay Confort
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2018-07-12
    • Painoksen numero4
    • Korkeus (mm)3.35
    • Leveys (mm)2000
    • Syvyys (mm)25000
    Liittyviä
    • Ensisijainen materiaaliPVC
    • Toissijainen materiaaliPVC
    • Suunniteltu:Ranska
    • Valmistettu:Ranska
    Luokitus
    • BIMobject-luokkaLattiat - Vinyl
    • IFC-luokitusPäällyste
    • UNSPSC-nimiFlooring
    • UNSPSC-koodi301617
    • Uniclass 2015 -koodiSs_30_42
    • Uniclass 2015 -kuvausFloor covering and finishing systems
    • CSI MasterFormat 2014 -koodi09 60 00
    • CSI MasterFormat 2014 -nimikeFlooring
    • OmniClass-numero23-15 17 00
    • OmniClass-nimikeFloor Coverings
    • CSI UniFormat II -koodiC3020
    • CSI UniFormat II -nimikeFloor Finishes