Julkaise tuotteesi
Ginger 2636T London Terrace Glass Shelf with Towel Bar
Ginger

Ginger 2636T London Terrace Glass Shelf with Towel Bar

  • Get organized by creating additional storage space in your bathroom.
  • Tempered glass shelf provides a convenient location to display decorative items.
  • Solid brass construction delivers the utmost in beauty, durability, and long-lasting performance.
  • Includes durable mounting hardware for a secure installation.
  • Like all of Ginger luxurious accessory products, it's backed by a limited lifetime.

As Featured on Amazon.com

Tekniset tiedot
  • Technical Details

    Part Number: 2636T/PN
    Item Weight: 4 pounds
    Product Dimensions: 13.8 x 5.8 x 5.2 inches
    Size: Polished Nickel
    Color: 12" Glass Shelf w/ Towel Bar
    Style: Traditional
    Finish: Nickel
    Material: Brass
    Installation Method: Wall Mount
    Item Package Quantity: 1
    Number of Handles: 1
    Included Components: Toiletry Shelf, Mounting Hardware

Tekniset tiedot
  • Yksilöity viiteGinger-2636T-London-Terrace-Glass-Shelf-with-Towel-Bar
  • TuoteperheBathroom
  • TuoteryhmäShelf
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-02-25
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Toissijainen materiaaliLasi
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet
  • UNSPSC-nimiBathroom wall treatments
  • UNSPSC-koodi521710
  • CSI MasterFormat 2014 -koodi10 28 16.13
  • CSI MasterFormat 2014 -nimikeResidential Bath Accessories
  • OmniClass-numero23-31 25 00
  • OmniClass-nimikeToilet and Bath Specialties