Julkaise tuotteesi
Ginger 5261 Lineal Grab Bar
Ginger

Ginger 5261 Lineal Grab Bar

  • Make your bathroom and home a safer place.
  • Helps the elderly and those with disabilities to support themselves in the bathroom.
  • Protect your children so that they don't slip and fall when standing in the tub.
  • Complies with American Disability Act (ADA) requirements.
  • Includes durable mounting hardware for a secure installation.

As Featured on Amazon.com

Tekniset tiedot
  • Technical Details

    Part Number: 5261/PC
    Item Weight: 4 pounds
    Product Dimensions: 19 x 2.8 x 3 inches
    Size: 16" Grab Bar
    Color: Polished Chrome
    Style: Contemporary
    Finish: Chrome
    Material: Brass
    Installation Method: Wall Mount
    Item Package Quantity: 1
    Number of Handles: 1
    Included Components: Grab Bar, Mounting Hardware

Tekniset tiedot
  • Yksilöity viiteGinger-5261-Lineal-Grab-Bar
  • TuoteperheBathroom
  • TuoteryhmäGrab Bar
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2019-02-25
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMessinki
  • Suunniteltu:Yhdysvallat
Luokitus
  • BIMobject-luokkaSaniteetti - Kylpyhuonetarvikkeet
  • UNSPSC-nimiBathroom wall treatments
  • UNSPSC-koodi521710
  • CSI MasterFormat 2014 -koodi10 28 16.13
  • CSI MasterFormat 2014 -nimikeResidential Bath Accessories
  • OmniClass-numero23-31 25 00
  • OmniClass-nimikeToilet and Bath Specialties