Julkaise tuotteesi
ExpressDry XD-Series Gear Dryers
Girbau

ExpressDry XD-Series Gear Dryers

ExpressDry Gear Dryer

Continental ExpressDry Gear Dryers are engineered to safely and quickly dry personal protective equipment, including turnout gear, special operations suits, helmets, gloves, boots, face masks and self-contained breathing apparatuses (SCBAs). Available in two models, the ExpressDry Gear Dryer and the ExpressDry Special Ops Gear Dryer both work by blowing a large volume of ambient air, at high pressure, safely through the garment—drying the body of the gear and also the hard-to-reach areas, such as inseam, collar and underarm. NFP A compliant, the dryers accommodate multiple sets of turnout and/or special ops gear simultaneously—ensuring it is safely dried and returned to service in hours, not days.

Tekniset tiedot
  • Yksilöity viitecontinentalgirbau-0012
  • TuoteperheClothes Dryers
  • TuoteryhmäExpressDry
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2016-11-17
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaKeittiö - Muut laitteet