Julkaise tuotteesi
Fixed smoke curtains D | DH
Fixed smoke curtains D | DH
Fixed smoke curtains D | DH
Fixed smoke curtains D | DH
Fixed smoke curtains D | DH

    Fixed smoke curtains D | DH

    Fixed smoke curtains GSF KDS Global System are used as barriers to control the movement and spread of smoke generated by a fire. Their task is to create a reservoir of smoke or direct it to a specific location. They are also responsible for preventing or delaying the flow of smoke into other areas, enabling effective evacuation. Smoke curtains are primarily used in commercial large-scale buildings, such as shopping malls, warehouses and industrial halls.

    GSF KDS fixed smoke curtains are kept closed all the time - they do not change their position and are ready to operate at any time.

    Tekniset tiedot
    • FIRE RESISTANCE CLASS

      D60, D120, D160, DH60

      ADVANTAGES

      • lightweight and compact design
      • high quality and aesthetics
      • quick and easy installation
      • possibility of modular connection of curtains
      • Declaration of Performance
      • Certificate CE
      • Environmental Declaration EPD

      Fixed smoke curtain consist of:

      • flexible curtain coat
      • mounting elements
      • balast strip

      ADDITIONAL OPTIONS

      • possibility to make construction transitions
      • possibility of making the curtain to any width
    Tekniset tiedot
    • Yksilöity viitesmoke-curtains-fixed
    • TuoteperheSmoke curtains D | DH
    • TuoteryhmäFixed smoke curtains GSF KDS D | DH
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-07-05
    • Painoksen numero1
    • Korkeus (mm)10000
    Liittyviä
    • Suunniteltu:Puola
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaTulituotteet - Savunpoisto
    • IFC-luokitusRakennuselementti

    Alueellinen saatavuus

    Eurooppa Aasia