Julkaise tuotteesi
David design - Skift plus
David design - Skift plus

    David design - Skift plus

    SKIFT PLUS Skift Plus, a comfortable armchair with generous space inside even if the outside measurement is like a compact armchair. Seat and backrest as two parts give freedom of choice for material so Skift Plus can be customized for every use and taste. Distance between seat and backrest gives also open design and practical use. All polstered details is in moulded wood that gives long term use and is environment-friendly. Armrest high enough for max comfort but even low enough so you can slide the chair under most tabletops. Steel base in white, black or chrome. Customized on request. Skift Plus is also available with different variants of base, Skift Plus 4, Skift Plus Swivelling, Skift Plus Wheel and Skift Plus Wood. Skift is also available in a smaller version called Skift, Skift Swivelling and Skift Wheel. The latest additions to the Skift family is the Skift Lounge and Skift Sofa.
    Tekniset tiedot
    • Yksilöity viiteSkift-plus
    • TuoteperheFurniture
    • TuoteryhmäSkift
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-10-28
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaKalusteet - Tuolit, jakkarat & penkit
    • IFC-luokitusKaluste
    • CSI MasterFormat 2014 -koodi12 50 00
    • CSI MasterFormat 2014 -nimikeFurniture
    • OmniClass-numero23-21 23 00
    • OmniClass-nimikeResidential Furniture and Equipment