Julkaise tuotteesi
Plant divider
Plant divider

    Plant divider

    4.5 / 5 tähteä4.5(26 arvostelua)
    Plant Divider is a textile dressed room divider on wheels that is combined with plants. A flexible and stylish interior design element. Combine with Milano Wide pot, purchase separately.
    Tekniset tiedot
      • Built with 30 mm sound absorbents and foam laminated textile.
      • Room for Milano Wide pot on built in shelf.
      • Available in 2 sizes.
      • Lockable wheels in 2 colours.
      • Areca Palm and Cycas Palm large are not recommended for this product due to their sizes.
      • Seam like textile.
      • Small; Out. meas: W.820 H.800 D.320 In. meas: W.790 H.290 D.290
      • Large: Out. meas: W.1620 H.800 D.320 In. meas: W.1590 H.290 D.290.
      • Given outer measurements include wheels.
      • Inner measurements state place for pot.
      • The product is delivered fully assembled except for the wheels, mounted separately.
      • Maximum load distributed on the entire shelf: 75 kg
    Tekniset tiedot
    • Yksilöity viiteplant-divider
    • TuoteperheFurniture
    • TuoteryhmäOffice dividers
    • Julkaisupäivä2021-07-01
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaKalusteet - Toimistojen tilanjakajat ja sermit
    • IFC-luokitusKalustuselementti

    Alueellinen saatavuus

    Eurooppa