Julkaise tuotteesi
Woodstock EcoSUND
Woodstock EcoSUND

    Woodstock EcoSUND

    4.7 / 5 tähteä4.7(29 arvostelua)
    Bring nature inside, literally. The circles are made with the environmentally friendly and sound absorbing material EcoSUND and are then printed with different images of trees’ age rings. Combine the twelve circles in the order you find most harmonious and enjoy how good looking good acoustics can be. Perfect for settings like offices, conferences and hotels. Why not buy several packets and fill an entire wall? Each packet includes 12 circles in three sizes groups. To create a dynamic pattern, each group is printed with a different image. Wallmount with velcro included.
    Tekniset tiedot
    • Woodstock wall absorbent

      Sound absorbing wall absorbent with printed log motif, made from EcoSUND. The circles edges in raw: black, white, gray or bronze brown.

      Total thickness: 20/40/50 mm. Mounting: Velour and velcro

      Packet includes the following 12 pcs in measurements:

      4 pcs Ø250x50 mm || 4 pcs Ø300x40 mm || 4 pcs Ø350x20 mm

      Certificate (valid 2019-06-03):

      ISO 354 Absorption and SS 25269

      Absorption factor alfa 0,95 and Fire class: tested according to B-s1, d0

      For updated information, see: https://www.gotessons.com/en/wall-and-ceiling-acoustics/woodstock-ecosund


    Tekniset tiedot
    • Yksilöity viitewoodstock-ecosund
    • TuoteperheFurniture
    • TuoteryhmäWall and Ceiling Acoustics
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2019-08-26
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliPolyesteri
    • Toissijainen materiaaliPolyesteri
    • Suunniteltu:Ruotsi
    • Valmistettu:Ruotsi
    Luokitus
    • BIMobject-luokkaKalusteet - Akustiikka
    • IFC-luokitusKaluste
    • UNSPSC-nimiFurniture and Furnishings
    • UNSPSC-koodi56
    • Uniclass 2015 -koodiPr_40_50
    • Uniclass 2015 -kuvausFurnishings
    • CSI MasterFormat 2014 -koodi12 50 00
    • CSI MasterFormat 2014 -nimikeFurniture
    • CSI UniFormat II -koodiE20
    • CSI UniFormat II -nimikeFURNISHINGS

    Alueellinen saatavuus

    Eurooppa