Julkaise tuotteesi
Cassette Fancoil

Cassette Fancoil

4.7 / 5 tähteä4.7(7 arvostelua)

For installation with chilled water units in cold or hot mode, 2 or 4 tubes with 4-way air outlet and a power range from 4.50 kW to 13 kW to meet all needs.

Optimized fan, with a very low noise level, is ideal for office-type premises.

The four air outlets contribute to uniform temperature and humidity distribution.

Automatic moisture removal system on the evaporator after shutdown to prevent mold creation

High speed fan operation if necessary.

Tekniset tiedot
  • CASSETTES 2 TUBES

    • Low noise level
    • Uniform air distribution
    • Anti-mold function

    ModelFANCOIL CST 2C30V4    FANCOIL CST 2C35V4
    FANCOIL CST 2C45V4
    FANCOIL CST 2C50V4
    FANCOIL CST 2C60V4
    Code
    3IGR7115K
    3IGR7116K
    3IGR7106K
    3IGR7107K
    3IGR7108K
    Manufacturer ref.
    FP-51XD/A-K 
    FP-68XD/A-K
    FP-85XD/B-T(E)
    FP-102XD/B-T(E)
    FP-125XD/B-T(E)

    ModelFANCOIL CST 2C80V4 FANCOIL CST 2C87V4
    4 FANCOIL CST 2C95V4
    4 FANCOIL CST 2C130V4
    Code
    3IGR7109K
    3IGR7110K
    3IGR7111K
    3IGR7112K
    Manufacturer ref.
    FP-140XD/B-T(E)
    FP-160XD/B-T(E)
    FP-180XD/B-T(E)
    FP-200XD/D-K(E)

    CASSETTES 4 TUBES

    • Low noise level
    • Uniform air distribution
    • Anti-mold function
    ModelFANCOIL CST 4C35FANCOIL CST 4C41FANCOIL CST 4C60
    FANCOIL CST 4C80
    Code
    3IGR7100K3IGR7101K
    3IGR7102K
    3IGR7103K
    Manufacturer ref.
    FP-68XDT/B-K(E)
    FP-85XDT/B-K(E)
    FP-125XDT/B-K(E)
    FP-180XDT/B-K(E)
Tekniset tiedot
  • Yksilöity viitecassette-fancoil
  • TuoteperheIndustrial
  • TuoteryhmäVRF - Indoor units
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2023-11-10
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaLVI - Ilmastointi
  • CSI MasterFormat 2014 -koodi23 00 00
  • CSI MasterFormat 2014 -nimikeHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass-numero23-33 39 17 13 15
  • OmniClass-nimikeUnitary Air Conditioning Equipment