Julkaise tuotteesi
OS PIVOT 1 LEAF OS58
OS PIVOT 1 LEAF OS58
OS PIVOT 1 LEAF OS58
OS PIVOT 1 LEAF OS58
    SOSOARES

    OS PIVOT 1 LEAF OS58

    4.3 / 5 tähteä4.3(15 arvostelua)
    Following the concept of minimalist windows for architecture and in order to meet the needs of its most demanding customers, Sosoares developed the minimalist Pivot system to complement the sliding component of OS. Thus it is possible to equip the building of a coherent language with respect to the frames. Specially designed for large windows, this new system allows to achieve the weight of 500Kg per leaf.
    Tekniset tiedot
    • Following the concept of minimalist windows for architecture and in order to meet the needs of its most demanding customers, Sosoares developed the minimalist Pivot system to complement the sliding component of OS. Thus it is possible to equip the building of a coherent language with respect to the frames. Specially designed for large windows, this new system allows to achieve the weight of 500Kg per leaf.
    Tekniset tiedot
    • Yksilöity viiteGSS_OS_PIVOT_1_LEAF_OS58
    • TuoteperheOS
    • TuoteryhmäDoors Aluminium
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-01-28
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliAlumiini
    • Toissijainen materiaaliLasi
    • Suunniteltu:Portugali
    • Valmistettu:Portugali
    Luokitus
    • BIMobject-luokkaOvet - Lasitetut
    • IFC-luokitusIkkuna
    • UNSPSC-nimiWindows
    • UNSPSC-koodi301716
    • Uniclass 2015 -koodiEF_25_30
    • Uniclass 2015 -kuvausDoors and windows
    • CSI MasterFormat 2014 -koodi08 51 13
    • CSI MasterFormat 2014 -nimikeAluminum Windows
    • OmniClass-numero23-17 13 13
    • OmniClass-nimikeMetal Windows
    • CSI UniFormat II -koodiB2020
    • CSI UniFormat II -nimikeExterior Windows