Julkaise tuotteesi
Product image
Mallistokuvake

Tekijä: Drench Hose Units Guardian Equipment

Guardian Drench Hoses offer versatile protection for laboratory and industrial settings, providing a controlled flow of water to irrigate specific areas of the body or eyes that are difficult to reach with fixed fixtures. While a standard drench hose only serves as supplemental protection, a dual-purpose eyewash drench hose unit achieves full ANSI Z358.1 compliance as a primary eyewash station when mounted in its fixed holder to deliver hands-free, simultaneous flushing to both eyes.Standard drench hoses are classified as supplementary equipment under ANSI Z358.1. They are ideal for targeted support—allowing users to quickly wash away contaminants from a specific spot on the face or body—but must always be installed as an addition to, rather than a substitute for, a fully compliant primary eyewash or emergency shower.

Kokoelma sisältää

7 tuotetta