Julkaise tuotteesi
ClimaGuard® Shadow Grey T, Double Glaze on Clear Glass (Middle East)

ClimaGuard® Shadow Grey T, Double Glaze on Clear Glass (Middle East)

A new highly durable and easy to process low-E coating with a desirable grey appearance on a clear substrate.
Guardian ClimaGuard® Shadow Grey T is a new low-E coating with a grey appearance that architects desire, which is also well suited for the region’s climate.

THICKNESS
3 - 12 mm
 
APPLICATIONS
Facades
Windows
Doors
Curtain Walls
Roofs
Skylights
 
MANUFACTURING OPTIONS
Tempered
Laminated
Heat Soaked
Heat Strengthened
Annealed
 
AVAILABLE SIZES
Maximum Height x Width: 3210 x 6000 mm

RECOMMENDED COATING POSITIONS
Laminated: 2
Double glazed: 2 or 3
 
EDGE DELETION
Required: Yes
 
APPLICATION TYPE
Can be used in: Insulating Glass Unit, Laminated

Tekniset tiedot
  • PRODUCT: ClimaGuard® Shadow Grey T

    DOUBLE GLAZED PERFORMANCE VALUES:

    TRANSMITTANCE
    Visible Light: 42
    Ultraviolet: 35
    Solar Energy: 24
    Light to Solar Gain (LSG): 1.34
     
    REFLECTANCE
    Visible Light Outside: 7
    Visible Light Inside: 12
    Solar Energy Outside: 15
     
    U-VALUE
    Summer Daytime - Air (Btu/hr·ft²·F): 0.31
     
    HEAT GAIN
    Relative Heat Gain (RHG): 75
    Solar Heat Gain Coefficient (SHGC): 0.31
     
    COMPOSITION
    Composition: 6 mm / 12 mm / 6 mm - coating on surface #2
    Glass 1 & Coating: ClimaGuard Shadow Grey T on Clear
    Glass 2 & Coating: Clear
    Gap 1: 100% Air
    Calculation Standard: NFRC 2010

Tekniset tiedot
  • Yksilöity viiteCG_ShadGreyT_DGUair_MEA
  • TuoteperheClimaGuard
  • TuoteryhmäCG Middle East & Africa
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2020-07-11
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliLasi
  • Suunniteltu:Arabiemiirikunnat
  • Valmistettu:Arabiemiirikunnat
Luokitus
  • BIMobject-luokkaRakennusmateriaalit - Glass & Glazing
  • IFC-luokitusIkkuna
  • ETIM-koodiEC003188
  • ETIM-nimiGlass
  • UNSPSC-nimiDoors and windows and glass
  • UNSPSC-koodi3017
  • Uniclass 2015 -koodiPr_25_71_33_35
  • Uniclass 2015 -kuvausGlass panels
  • CSI MasterFormat 2014 -koodi08 81 00
  • CSI MasterFormat 2014 -nimikeGlass Glazing
  • OmniClass-numero23-17 15 11
  • OmniClass-nimikeGlass Glazing
  • CSI UniFormat II -koodiB2020
  • CSI UniFormat II -nimikeExterior Windows

Alueellinen saatavuus

Aasia Afrikka
Afganistan
Algeria
Arabiemiirikunnat
Angola
Bahrain
Benin
Irak
Botswana
Iran
Burkina Faso
Israel
Burundi
Jemen
Djibouti
Jordania
Egypti
Kuwait
Eritrea
Libanon
Etelä-Afrikka
Oman
Etelä-Sudan
Pakistan
Etiopia
Palestiinalaisalueet
Gabon
Qatar
Gambia
Saudi-Arabia
Ghana
Syyria
Guinea
Guinea-Bissau
Kamerun
Kap Verde
Kenia
Keski-Afrikan tasavalta
Komorit
Kongo
Kongon demokraattinen tasavalta
Länsi-Sahara
Lesotho
Liberia
Libya
Madagaskar
Malawi
Mali
Marokko
Mauritania
Mauritius
Mayotte
Mosambik
Namibia
Niger
Nigeria
Norsunluurannikko
Päiväntasaajan Guinea
Reunion
Ruanda
Saint Helena
Sambia
São Tomé ja Príncipe
Senegal
Seychellit
Sierra Leone
Somalia
Sudan
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe