Julkaise tuotteesi
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
EOS RF Classical joint profiles
    Guggemos

    EOS RF Classical joint profiles

    Heavy duty profile EOS RF, base material ST37.
    Two-part profile head, flat steel of 40 x 8 mm. Stand-alone joint system with three stands per element. Height adjustment via threaded foot. Extension via integrated threaded joint and variable element lengths. Accurate to size end pieces from 1000 mm-4000 mm as well as angle, cross and T-shaped parts available. Load transfer dowels against horizontal and vertical displacement of the floor slab with our transfer dowels QK.
    • Heavy duty profile for industrial concrete floor slabs
    • Stable profile head
    • High load bearing capacity
    • Suited for all kinds of floor conveyors
    • Serves as expansion joint, formwork, stop end, and reference point for final floor height

    Tekniset tiedot
    • • Profile / Item no.: EOS RF
      • Profile height: 100 mm-400 mm
      • Profile head: ST52 primed, ST52 hot-dip galvanized or stainless steel material 1.431
      • Load KN: min. 95 KN
      • Element lengths: 3000 mm

    Tekniset tiedot
    • Yksilöity viiteEOS-RF
    • TuoteperheBuilding Materials
    • TuoteryhmäOther
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2020-04-21
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliTeräs
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Other
    • IFC-luokitusObjekti