Julkaise tuotteesi
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left
Artic Small vanity unit WB left

    Artic Small vanity unit WB left

    Artic Small is a furniture series in slim design for the small, cramped, or asymmetrical

    toilet space. The concept is "mini" - but with the same high quality,

    design and ambition level which products in our regular Artic serie.

    Artic Small makes the small bathroom more beautiful and beautiful.

    Choose from 4 colors of cabinet. 3 colors of the wash basin in 2 versions, basin to the left or right.

    Tekniset tiedot
      • Furniture package including cabinet and wash basin
      • Wash basin made from hygienic, durable and densely sintered ceramic sanitary ware
      • Door with soft close for smooth closing
      • Opening in cabinet for drain pipe towards the floor
      • Cabinet delivered pre-assembled
      • Water drain and bottom valve not included. See accessories
      • Handle sold separately
      • Material: moisture resistant particle board for bathroom use
      • Turnable door for closing left or right
    Tekniset tiedot
    • Yksilöity viiteGB71ACVC34L
    • TuoteperheArtic Small
    • TuoteryhmäBathroom furniture
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-02-19
    • Painoksen numero1
    • Korkeus (mm)625
    • Leveys (mm)360
    • Syvyys (mm)220
    Liittyviä
    • Ensisijainen materiaaliLastulevy
    • Toissijainen materiaaliKeramiikka
    • Suunniteltu:Ruotsi
    • Valmistettu:Suomi
    Luokitus
    • BIMobject-luokkaSaniteetti - Säilytys
    • IFC-luokitusKaluste
    • ETIM-koodiEC011382
    • ETIM-nimiWashbasin lower cupboard
    • Uniclass 2015 -koodiPr_40_20_76_94
    • Uniclass 2015 -kuvausVanity units
    • OmniClass-numero23-31 25 13
    • OmniClass-nimikeBathroom Cabinets