Julkaise tuotteesi
FIRM-FILL® 3310+ | Floor Underlayment
FIRM-FILL® 3310+ | Floor Underlayment
FIRM-FILL® 3310+ | Floor Underlayment
FIRM-FILL® 3310+ | Floor Underlayment
FIRM-FILL® 3310+ | Floor Underlayment

    FIRM-FILL® 3310+ | Floor Underlayment

    FIRM-FILL® 3310+, a premium poured floor underlayment from Hacker Industries, Inc., delivers best in class performance with compressive strengths from 3000-3900 psi. Ideal over wood or concrete subfloors in multi-family, hospitality, and renovation projects, FIRM-FILL® 3310+ maximizes sound control and creates an enhanced surface for finished floor coverings.

    Recommended For

    • Multi-Family
    • Multi-Family Application / Market
    • Recommended for Multi-family, custom homes, commercial buildings, hotels & motels, & renovation projects.

    Features & Benefits

    • Easy application, fast setting; light traffic can return within hours
    • Over 105 UL listings; ICC-ES Legacy Report
    • Can be poured before or after drywall, as specified
    • Specify with FIRM-FILL® SCM acoustical control mats for improved acoustical performance
    • Meets ASTM F2419 and Tile Council of North America F180, F200
    • Installed by trained Licensed Applicators
    Tekniset tiedot
    • Technical DataPropertiesASTM
      Weight7.6 lbs/ft2 at 3/4" (19 mm)C472M
      Thickness3/4" (19mm) (minimum over wood) to 3 1/2" (89mm); 1/2" (13mm) (minimum over concrete)
      Compressive Strength3000 - 3900psiC472M
      Fire Hazard ClassificationFlamespread index 0; Fuel Contribution 0; Smoke Density 0E84,
      E136
      Patty Size8 1/2" (approx. 216mm) plus or minus 1/2" (13mm) in diameter
      Sand1/8" (3mm) or less washed plaster or masonry sandE11
      UL listingsListed in over 100 1, 2, 3, and 4-hour floor/ceiling assemblies


    Tekniset tiedot
    • Yksilöity viitefirm-fill-3310-plus-floor-underlayment
    • TuoteperheGypsum Cement Underlayment
    • TuoteryhmäGypsum Concrete Floor Underlayment
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-06-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaLattiat - Pohjustus
    • CSI MasterFormat 2014 -koodi03 54 13
    • CSI MasterFormat 2014 -nimikeGypsum Cement Underlayment
    • OmniClass-numero23-15 17 11 13
    • OmniClass-nimikeFloor Underlayments