Julkaise tuotteesi
Gladiator Athletic Lockers
Hadrian

Gladiator Athletic Lockers

4.8 / 5 tähteä4.8(6 arvostelua)

With superior strength, airflow, quietness, and a powder coated finish, Gladiator redefines locker room attractiveness and functionality. Heavy-duty components are integrated with our trouble-free and rugged design to create the ultimate athletic locker. With fully ventilated doors and sides, Gladiator lockers allow for increased airflow — an absolute must for sporting environments.

Compliance:

ADA Compliant, Class A ASTM E84 standards

Features:

  • Powder coated finish outperforms other paint with its thick and even finish that’s durable and combats rust
  • Doors feature a full 1 in. (25 mm.)-thick double pan welded box design and honeycomb core for rigidity, durability and impact resistance
  • Honeycomb core and rigid, double pan design provide the quietest possible door closing
  • Full-length continuous piano hinge resists abuse and keeps the door in an adjusted position
  • Single point latching with no moving parts minimizes latching failure concerns and results in secure, maintenance-free operation
  • Louvers in the frame allow for constant, unobstructed air flow that cannot be blocked while perforations in shelves increase air circulation

Keywords: Emperor Corridor Metal Lockers​, Bathroom Partitions, Emperor Corridor Lockers, bathroom lockers, standard locker dimensions, hinge tiers, metal locker, corridor bathroom, standard locker dimensions, vented lockers, double lockers

Tekniset tiedot
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Tekniset tiedot
  • Yksilöity viitehadrian_gladiator_locker
  • TuoteperheLockers
  • TuoteryhmäAthletic ( Gladiator)
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2017-02-17
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaKalusteet - Hyllyt & varasto
  • CSI MasterFormat 2014 -koodi10 51 13
  • CSI MasterFormat 2014 -nimikeMetal Lockers

Alueellinen saatavuus

Eurooppa Aasia Afrikka Etelä-Amerikka Oseania