Steel monobloc enclsoure, insulation class I, IP65, IK10, suitable for automation assembly. The lock is a double-bit insert. Standard door hinge on the right. Galvanized mounting plate for installing devices on already installed in the back of the enclsoures. Possible to choose 19 different sizes, wall mounting, but possible floor installation also for bigger dimensions like, 500x200 mm, 500x250 mm, 600x250 mm, 600x300 mm, 800x250 mm, 800x300 mm.
Alueellinen saatavuus
| Eurooppa |
|---|
Sveitsi |