Julkaise tuotteesi
Poland-Electrical enclosures Orion Inox
Hager

Poland-Electrical enclosures Orion Inox

Stainless, steel monobloc enclosure, insulation class I, IP66, IK10, suitable for automation assembly, for severe condition, both externally or internally where there're strenght hygenic requirements. The lock is a triangular one, 8mm. Door hinge on the right. Galvanized mounting plate for installing devices on. From width 1000 mm it's used a double door, and the related IP degree is 55. Transparent door with temperated glass, high resistant. A functional chassis for distribution is available for 2 sizes, 500x400 mm (3 rows, 18 DIN) and 800x600 mm (5 rows, 28 DIN); with the door opened and the chassis installed, the IP degree is 20. As an accessory, a sloped canopy for protection againts the rain, to be installed by the customer, himslef.

Tekniset tiedot
  • Yksilöity viitePL-Orion_Inox_enclosures
  • TuoteperhePortfolio Poland
  • TuoteryhmäPL-Enclosures
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2022-09-27
  • Painoksen numero1
Luokitus
  • BIMobject-luokkaSähköosat - Jakelu
  • ETIM-koodiEC000058
  • ETIM-nimiEmpty cabinet

Alueellinen saatavuus

Eurooppa