Julkaise tuotteesi
Portugal-Electrical enclosures gamma
Portugal-Electrical enclosures gamma
    Hager

    Portugal-Electrical enclosures gamma

    Gamma Enclosures Modular and simple The Gamma surface-mount enclosures, from 1 to 4 rows each, in 13 or 18 modules wide, as part of the Gamma system, are designed to be used for all residential as well as light commercial applications. The Gamma enclosures can alternatively be fixed on a trunking or into flush mounted wall boxes by a patented solution called “quick fix”. To guide the incoming and outgoing cables into wall mount enclosures, each cover of the enclosures has a cut-out grid adapted to the existing Hager cable trunkings to enter in the top and the bottom part of the cover. The Gamma range promises easy internal wiring due to extractable DIN rails with a click-in mechanism and available push-in terminals for earthing and neutral connection called Quick Connect. For each enclosure there is a choice between a white or transparent door as an accessory. In Addition, Gamma exists as a multi-media centre in the same design as the enclosure, where several sizes can be chosen.
    Tekniset tiedot
    • Yksilöity viitePT-gamma_enclosures
    • TuoteperhePortfolio Portugal
    • TuoteryhmäPT-Enclosures
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-09-02
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaSähköosat - Jakelu
    • ETIM-koodiEC000214
    • ETIM-nimiSmall distribution board