Julkaise tuotteesi
Litter Bin Nora 70L without Ashtray
Litter Bin Nora 70L without Ashtray
    HAGS
    Arkistoitu

    Litter Bin Nora 70L without Ashtray

    Nora is a litter bin with a beautiful form combined with thoughtful functionality which adds value to people's everyday lives both practically and aesthetically. The sloping roof prevents items such as bottles and cans from being placed on top and at the same time becomes a beautiful detail. The opening is positioned at a height accessible to everyone. The door opens with a standard triangular key, and the completely hidden bag is easily released without unnecessary lifting. Standard colors are black or hot-dip galvanized, but Nora can also be offered in other colors. Nora is also available with an integrated ashtray. This variant has ground anchors that are buried and covered with sand, is black, and without an ashtray. Designer: Gunilla Allard.
    Tekniset tiedot
    • 8037205 without Ashtray, Black – Sunken Foundation 8036662 without Ashtray, Galv – Sunken Foundation 8037206 without Ashtray, Black – Free Standing 8037204 without Ashtray, Galv – Free Standing
    Tekniset tiedot
    • Yksilöity viitelitterbin-nora-sunken-foundation-without-ashtray
    • TuoteperheLitter Bins
    • TuoteryhmäNora
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2022-08-29
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Ruotsi
    • Valmistettu:Puola
    Luokitus
    • BIMobject-luokkaMaisemointi - Jätteet ja kierrätys

    Samankaltaisia tuotteita

    3.4 / 5 tähteä 3.4 (37)
    4.5 / 5 tähteä 4.5 (129)
    4.4 / 5 tähteä 4.4 (75)