Julkaise tuotteesi
Exafill Complete set bath filler, waste and overflow set for standard bath tubs
Exafill Complete set bath filler, waste and overflow set for standard bath tubs
    hansgrohe

    Exafill Complete set bath filler, waste and overflow set for standard bath tubs

    Exafill Complete set bath filler, waste and overflow set for standard bath tubs
    Tekniset tiedot
    • Surfaces: - 58123000 Chrome - 58123020 Polished Chrome - 58123130 Polished Bronze - 58123140 Brushed Bronze - 58123250 Brushed Gold Optic - 58123260 Brushed Chrome - 58123300 Polished Red Gold - 58123310 Brushed Red Gold - 58123330 Polished Black Chrome - 58123340 Brushed Black Chrome - 58123800 Stainless Steel Optic - 58123820 Brushed Nickel - 58123830 Polished Nickel - 58123930 Polished Brass - 58123950 Brushed Brass - 58123990 Polished Gold Optic Specification: • consists of: bath tub trap, basic set, finish set • TÜV certified • suitable for standard bath tubs • bowden cable length 520 mm • odour trap - backwater height is 50 mm • supply hose water connection left and right DN20
    Tekniset tiedot
    • Yksilöity viite58123000
    • TuoteperheBasic set for bath filler with waste and overflow
    • TuoteryhmäExafill
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2016-01-12
    • Painoksen numero1
    • Korkeus (mm)604
    • Leveys (mm)594
    • Syvyys (mm)100
    Liittyviä
    • Suunniteltu:Saksa
    • Valmistettu:Saksa
    • Nettopaino (kg)1.8
    Luokitus
    • BIMobject-luokkaPutkityöt - Vedenpoisto
    • IFC-luokitusSaniteettiterminaali
    • UNSPSC-nimiSanitary ware
    • UNSPSC-koodi301815
    • Uniclass 2015 -koodiPr_60_45_90
    • Uniclass 2015 -kuvausWastewater and water mixer products
    • CSI MasterFormat 2014 -koodi22 13 16
    • CSI MasterFormat 2014 -nimikeSanitary Waste and Vent Piping
    • OmniClass-numero23-21 23 27
    • OmniClass-nimikeResidential Waste Disposal Units
    • CSI UniFormat II -koodiD2010
    • CSI UniFormat II -nimikePlumbing Fixtures