Julkaise tuotteesi
Harlequin Standfast - Dance and Performance Vinyl
Harlequin Standfast - Dance and Performance Vinyl
Harlequin Standfast - Dance and Performance Vinyl

    Harlequin Standfast - Dance and Performance Vinyl

    Vinyl floor systems for dance and performing arts.

    Application

    Intended for permanent installation, it is ideal for Theatre stages, Ballet, Contemporary, Modern, Percussive dance (Tap/Irish/Flamenco), Hip-hop, Street, Jazz, Aerobics, Television sets and other multi-purpose uses.

    Can be used with underfloor heating.

    Description

    Harlequin Standfast is a hard-wearing, durable, slip-resistant, performance and stage floor. Intended for permanent installation using adhesive, the joins are heat welded to form a continuous performance space.

    Features and benefits:

    • Harlequin Standfast is a hard-wearing, durable, slip-resistant dance, performance and stage floor.
    • It is a superb choice as the vinyl performance surface when used in conjunction with a Harlequin sprung floor.
    • Intended for permanent installation, it is particularly suitable for Theatre stages, Ballet, Contemporary, Modern, Percussive dance (Tap/Irish/Flamenco), Hip-hop, Street, Jazz , Aerobics, Television sets and other multi-purpose uses.
    • Available in black, grey and light grey.
    • Homogeneous vinyl, resilient PVC sheet.
    • REACH, BREEAM and LEED compliant.
    • LEED compliant VOC emissions: TVOC >0.5 mg/m³.
    • Use with underfloor heating, maximum 27⁰C.
    • Impact generated sound level (within room) (Lw): with Woodspring 91.90 dBA, with Liberty 99.20 dBA.
    Tekniset tiedot
    • Color

      • Black
      • Grey

      Guidance for specification option:

      Grey or light grey.

      Finish

      Embossed

      Guidance for specification option:

      Plain embossed

      Material

      Vinyl

      Guidance for specification option:

      Homogeneous PVC with a slip-resistant performance surface.

      Length

      • 10000 mm
      • 15000 mm
      • 20000 mm

      Width

      1500 mm

      Height

      260 mm

      Warranty description

      Ten year

    Tekniset tiedot
    • Yksilöity viiteHarlequin-Standfast
    • TuoteperhePerformance floor
    • TuoteryhmäVinyl floors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2024-09-13
    • Painoksen numero1
    • Korkeus (mm)260
    • Leveys (mm)1500
    Liittyviä
    • Ensisijainen materiaaliVinyyli
    Luokitus
    • BIMobject-luokkaLattiat - Suorituskykyinen lattia