Julkaise tuotteesi
EFG PSK-90, connector for timber-concrete floors
EFG PSK-90, connector for timber-concrete floors
EFG PSK-90, connector for timber-concrete floors
EFG PSK-90, connector for timber-concrete floors
    HECOEFG

    EFG PSK-90, connector for timber-concrete floors

    EFG PSK is a dry connector for composite timber-concrete or timber-FRC floors. It consists of a high-strength steel plate fixed with one or two screws, depending on structural requirements. The European ETA certification, valid for installation directly on the beam or on single or double boarding (up to 50 mm thickness), ensures very high stiffness and strength values.

    Safe: European certification for composite timber-concrete and timber-FRC floors
    Flexible: Certified for installation directly on the beam, on single boarding, or on double boarding up to 5 cm thick
    Fully dry system, immediately loadable
    Free calculation software available

    Tekniset tiedot
    • Yksilöity viiteEFG-PSK-90-connettore-solai-legno-cls-copy
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-09-04
    • Painoksen numero1
    Luokitus
    • BIMobject-luokkaRakennusmateriaalit - Vahvikkeet

    Alueellinen saatavuus

    Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka
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
    Common.Footer.ValueProp.Image.AltText