Julkaise tuotteesi
RW Recessed Wall Wash

RW Recessed Wall Wash

Features

  • Perfect for highlighting merchandise, artwork, and signage
  • Fully room-side accessible without the use of tools
  • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
  • Diffuse acrylic lens enhances uniformity and minimizes glare
  • Rated for direct contact with insulation
  • Reflector available with semi-specular aluminum or powder coat white
  • 2' and 4' lengths available
  • Made Right Here® in the USA
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Build America, Buy America and Buy American Act compliant
  • Made Right Here® in the USA
Tekniset tiedot
  • Housing

    Precision die-formed 20-gauge C.R.S.

    Shielding

    Diffuse acrylic.

    Reflector

    Semi-specular aluminum.

    Finish

    Highly reflective non-glare matte white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED boards. 50/60 Hz constant current driver.

    Mounting

    NEMA Type “G” 15/16″ or 1″ grid standard (T-bars tobe mounted 10″ x 2′ or 10″ x 4′ on center). For flange installations use the Drywall Kit (DFK).

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • IC-rated for direct contact with insulation.
    • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
Tekniset tiedot
  • Yksilöity viiterw-recessed-wall-wash
  • TuoteperheIndoor Luminaires
  • TuoteryhmäRecessed
  • TyyppiObjekti (yksittäinen objekti)
  • Julkaisupäivä2026-02-27
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliMetalli
  • Suunniteltu:Yhdysvallat
  • Valmistettu:Yhdysvallat
Luokitus
  • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
  • IFC-luokitusValaisin
  • Uniclass 2015 -koodiEF_70_80
  • Uniclass 2015 -kuvausLighting
  • CSI MasterFormat 2014 -koodi26 51 13
  • CSI MasterFormat 2014 -nimikeInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass-numero23-35 47 11
  • OmniClass-nimikeLighting Fixtures