Julkaise tuotteesi
SRK Strip Retrofit Kit
SRK Strip Retrofit Kit

    SRK Strip Retrofit Kit

    Features

    • Quickly upgrade existing fluorescent strips to energy-saving LED or TLED
    • Simple installation without the use of tools
    • Fits any 3" - 5-1/4" wide existing strip housing
    • Heavy duty C.R.S. construction
    • High-performance up to 153 lm/W
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
    Tekniset tiedot
    • Housing

      Provided by others, must be 3"- 5-1/4" wide.

      Wireway Cover

      22-gauge die-formed C.R.S.

      Finish

      92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. L70 >50,000 hours. 50/60 Hz constant current driver.

      Mounting

      Toolless mounting brackets attach to existing strip channels from 3" to 5-1/4" wide.

      Listings

      • cCSAus classified as luminaire suitable for dry or damp locations.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see hew.com/warranty.
    Tekniset tiedot
    • Yksilöity viitesrk-strip-retrofit-kit
    • TuoteperheIndoor Luminaires
    • TuoteryhmäRetrofit
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2026-02-27
    • Painoksen numero1
    Liittyviä
    • Ensisijainen materiaaliMetalli
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaValaistus - Kattoon kiinnitettävät
    • IFC-luokitusValaisin
    • Uniclass 2015 -koodiEF_70_80
    • Uniclass 2015 -kuvausLighting
    • CSI MasterFormat 2014 -koodi26 51 13
    • CSI MasterFormat 2014 -nimikeInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-numero23-35 47 11
    • OmniClass-nimikeLighting Fixtures