Julkaise tuotteesi
DSS-G, flap dock shelter
Hörmann
Arkistoitu

DSS-G, flap dock shelter

Hörmann flap dock shelter DSS-G Dock seal as a roadway model with scissors arm construction With Environmental Product Declaration (EPD) acc. to ISO 14025 and EN 15804, ift Rosenheim EPD-VT-0.6.1 Dimensions (width x height x depth): 3350 – 3500 x 4500 x 500 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Tekniset tiedot
  • • Standard equipment to choose - Optional extras Dimensions (width x height): • 3350 x 4500 mm • 3500 x 4500 mm - … x ... mm Depth: • 500 mm - 600 mm - 900 mm Width of side flap: • 600 mm • 700 mm Height of top flap: - 400 mm - 550 mm - 600 mm - 700 mm - 800 mm • 900 mm - 1000 mm - 1200 mm - ... mm 3-sided front and rear frame made of galvanized steel profiles, solid steel corner connections. The side and top flaps, as well as the side and top cladding are fixed with weather strip locating profiles made of anodised aluminium. Flexible frame connection thanks to scissors arms made of galvanized steel profiles, return via steel springs, delivered pre-assembled on front and rear frame. Angled top part with drainage to the front via slope 100 mm. Flaps: 2-layer elastic substrate fabric made of polyester, approx. 3 mm thick, coated with plastic on both sides. Top flap with monofilament thread insert. Side flaps with multifilament thread insert. Top and side flaps colour: • Graphite black, based on RAL 9011. - Basalt grey, based on RAL 7012. - Gentian blue, based on RAL 5010. Top and side flaps delivered • Separately. - Pre-assembled on the front frame. Side and top cladding with weather strip profile, single-layer backing fabric made of polyester threads, coated with plastic on both sides, • In black. - In the colour of the flap. - Top cladding with water drainage channel (not available for 500/600 mm depth) - Top cladding with water drainpipe (for 900 mm depth) - Top flap with 1 side cut on both the right and left side - Top flap with corner lamination, 2 side cuts on both the right and left side - Top flap fully laminated with 100% overlapping - Number (0 to 99) on the top flap, approx. 300 mm high, in the colour of the marker stripes 6 marker stripe per side. Marker stripe colour: • White. - Yellow. - Orange. - Red. Note on fixing material: Fixing material for fitting to the facade included in the price if indicated on the order. Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Tekniset tiedot
  • Yksilöity viite1035
  • TuoteperheDock seals and shelters
  • TuoteryhmäFlap dock shelters
  • Julkaisupäivä2021-01-07
  • Painoksen numero1
Liittyviä
  • Ensisijainen materiaaliPolyesteri
  • Toissijainen materiaaliTeräs
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaLastauslaitteet - Telakkasuojat
  • IFC-luokitusOvi
  • UNSPSC-nimiDoors
  • UNSPSC-koodi301715
  • Uniclass 2015 -koodiPr_80_77_23
  • Uniclass 2015 -kuvausDock shelters
  • CSI MasterFormat 2014 -koodi11 13 16.23
  • CSI MasterFormat 2014 -nimikeLoading Dock Shelters
  • OmniClass-numero23-23 00 00
  • OmniClass-nimikeConveying Systems and Material Handling Products
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors