Julkaise tuotteesi
HS 5015 PU N 42, high-speed sectional door
Hörmann

HS 5015 PU N 42, high-speed sectional door

4.2 out of 5 stars4.2(13 reviews)
Hörmann high-speed sectional door HS 5015 PU N 42 Insulated door construction for inside and outside with rigid door curtain with thermal break and normal track application. Performance characteristics: CE marking according to DIN EN 13241-1 With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-HSRL-0.9.1 Unfinished structural opening (width x height): 2000-5000 x 2000-6500 mm Application areas: Night doors, commercial halls, industrial halls, warehouses, underground garages, collective garages, external door, material processing, industrial doors
Tekniset tiedot
  • Door leaf: PU-foamed door sections with thermal break made of hot-galvanized sheet steel. Depth 42 mm, section height 250 mm. Seals between the individual profiles, side element seals. Optional double/triple glazing or ventilation grilles in aluminium extrusion profiles Surface: Exterior of the sections moulded Micrograin, interior Stucco-textured. In RAL 9006 White aluminium (standard). Optionally also in RAL to choose (following consultation and approval). Door guide: Side guides made of canted, galvanized material (track application N). Precise guiding thanks to lateral plastic rollers and chain guide, counterbalance via tension spring. Ceiling connection required. Door operation: Direct drive operator with electromagnetic brake, integral catch safety device, digital limit switch, motor power 1.5 kW, connecting voltage 400 V, 50 Hz, protection category IP 54. Operator side right/left. Emergency opening via emergency hand chain. Control AK 500 FUE 1 in plastic control box, IP 54, 3-phase, 400 V, size (W x H x D) = 230 x 460 x 200 mm, frequency converter, electronic travel limit setting, Open-Stop-Close membrane push button, main switch, emergency-off button, automatic timer and display, connection cable with CEE plug and 3 volt-free contacts. Closing edge safety device via self-monitoring safety light curtain integrated in the side guides. Max. monitoring height 2500 mm, in IP 67 version. Door travel speeds Opening: approx. 1.5 – 2.5 m/s Closing: approx. 0.5 m/s Fitting: Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door. Application areas: Night doors, commercial halls, industrial halls, warehouses, underground garages, collective garages, external door, material processing, industrial doors
Tekniset tiedot
  • Yksilöity viite1352
  • TuoteperheIndustrial doors
  • TuoteryhmäHigh-speed doors
  • Julkaisupäivä2021-01-03
  • Painoksen numero1
  • Korkeus (mm)6500
  • Leveys (mm)5000
Liittyviä
  • Ensisijainen materiaaliTeräs
  • Toissijainen materiaaliPolyuretaani
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaOvet - Teollisuusovet
  • IFC-luokitusOvi
  • UNSPSC-nimiMetal doors
  • UNSPSC-koodi30171505
  • Uniclass 2015 -koodiSs_25_30_20_40
  • Uniclass 2015 -kuvausIndustrial doorset systems
  • OmniClass-numero23-17 11 13 25
  • OmniClass-nimikeOverhead Metal Doors
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Pohjois-Korea
Yhdysvallat
Norsunluurannikko
Slovenia
Qatar
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Saudi-Arabia
Reunion
Sveitsi
Singapore
Ruanda
Tanska
Sri Lanka
Saint Helena
Tsekin tasavalta
Syyria
Sambia
Ukraina
Tadžikistan
São Tomé ja Príncipe
Unkari
Taiwan
Senegal
Valko-Venäjä
Thaimaa
Seychellit
Vatikaanivaltio
Turkki
Sierra Leone
Venäjä
Turkmenistan
Somalia
Viro
Uzbekistan
Sudan
Yhdistynyt kuningaskunta
Vietnam
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe