Julkaise tuotteesi
TGT Decotherm S rolling shutter
Hörmann
Arkistoitu

TGT Decotherm S rolling shutter

3.7 out of 5 stars3.7(11 reviews)
Hörmann rolling shutter TGT Decotherm S Steel section construction, double-skinned, PU-foamed, for optimised service life with minimum fitting space. With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-RR-0.4 Performance characteristics: CE marking according to EN 13241-1 Unfinished structural opening (width x height): 1000-5000 x 2000-2400 mm Application areas: Night doors, underground garages, collective garages, external rolling shutter
Tekniset tiedot
  • Door curtain: Curtain profiles made of double-skinned, concave full hard steel steel profiles, connected to each other via integrated hinges, PU-foamed. Wind locks (pull-out protection) and plastic end pieces in each lath profile (slide guard). Bottom edge made of double-skinned, deflection-resistant aluminium extrusion profiles with EPDM bottom seal. Optionally adjustable brush seal as lintel seal. Surface: Galvanized, micro-profiled on both sides. Optionally coil coating in RAL 9002 or RAL 9006 on both sides. Preferred or special colours on request. Door guide: Aluminium extrusions with side guide with guide channel, side guide slider profile and brush seal. Sheet steel panel galvanized, barrel made of galvanized stiffener with deflection limit of I/500 acc. to DIN 2458. Reduced wear thanks to counterbalance via tension springs in separate spring chambers. Over 200000 actuation cycles. Curtain and motor cover including Door operation: Shaft operator WA 300 R S4, 1-phase current 0.25 KW, IP 65, door cycles approx. 20/hour and 300/day, with integrated microprocessor control (impulse), adjustable power limit, soft start and soft stop, automatic timer, CEE plug IP 44. Fitting: Professional fitting of a door including wiring as well as adjustment/alignment and test run on an existing base construction that is suitable for fitting the door. Application areas: Night doors, underground garages, collective garages, external rolling shutter
Tekniset tiedot
  • Yksilöity viite1577
  • TuoteperheIndustrial doors
  • TuoteryhmäRolling shutters/rolling grilles
  • Julkaisupäivä2021-01-09
  • Painoksen numero1
  • Korkeus (mm)2400
  • Leveys (mm)5000
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaOvet - Shutters
  • IFC-luokitusOvi
  • ETIM-koodiEC003229
  • ETIM-nimiRoller shutter
  • UNSPSC-nimiShutters
  • UNSPSC-koodi30151801
  • Uniclass 2015 -koodiPr_30_59_84_73
  • Uniclass 2015 -kuvausRoller shutters
  • CSI MasterFormat 2014 -koodi10 71 13.19
  • CSI MasterFormat 2014 -nimikeRolling Exterior Shutters
  • OmniClass-numero23-17 11 13 25 11
  • OmniClass-nimikeRoller Shutter Overhead Metal Doors
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors