Julkaise tuotteesi
FlexFire FSV, fire protection curtain
Hörmann

FlexFire FSV, fire protection curtain

Hörmann fire protection curtain FlexFire FSV CE marking acc. to 13241-1 in connection with EN 16034 classification: E30, E60, E90, E120 and EW30, EW60, C2 The use of fire protection curtains with classifications EW30, EW60 must be coordinated with the respective authorities. With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-FTO-0.7 Unfinished structural opening (width x height): 1000-5500 x 2000-5330 mm Application areas: Commercial construction, administrative buildings, hospital construction, fire protection
Tekniset tiedot
  • Curtain: Barrel with 1.5 mm thick glass filament fabric reinforced with V4A wire, coated with intumescent graphite on both sides 1750 g/m², temperature-resistant up to 1100 degrees, bottom strip as closing weight Motor: Tubular drive 230 V/50 Hz, 265 to 430 W Integrated hold-open device with asbestos-free brake pad (24 V), Integrated centrifugal brake limits speed in case the door fabric rolls due to gravity, 5-metre connecting lead Ölflex Servo FD 796P, cable end insulated and fitted with ferrules, 2x 0.5-m connecting lead with plug for the magnetic contacts of end-of-travel position monitoring, Application range -10 °C to +50 °C Control FSA FlexControl control unit with membrane keypad and integrated status displays, Motorised curtain opening, closing via closing weight upon detection of smoke, button actuation or power failure. Side guide Double-shell guide rail, optionally in RAL to choose with integrated magnetic contact for travel limit. Fitting NOTE: Classification EW prevents fire from spreading for the specified duration. Fire protection curtains with this classification reduce the radiation heat according to 13501-2. Classification EW does not correspond to a product with T30, T90 or EI230, EI290 classification. Fitting prerequisites: Brickwork Fire-proof walls made of brickwork and bricks with minimum strength class 12, standard mortar of mortar group ≥ II Min.: 175 mm Concrete: Fire-proof walls made of concrete, min. strength class C12/15 Min.: 140 mm Partition wall: Fire-proof partition walls (base acc. to statics requirements) acc. to EN 1363-1 Min. 135 mm Steel components: Fire-proof encased steel components (constructed acc. to statics requirements) REI 30 - REI 120 Application areas: Commercial construction, administrative buildings, hospital construction, fire protection
Tekniset tiedot
  • Yksilöity viite3032
  • TuoteperheFire-rated doors
  • TuoteryhmäFire protection curtain
  • Julkaisupäivä2023-09-07
  • Painoksen numero1
  • Korkeus (mm)5330
  • Leveys (mm)5500
Liittyviä
  • Ensisijainen materiaaliRuostumaton teräs
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaOvet - Palo-ovet ja -luukut
  • IFC-luokitusOvi
  • UNSPSC-nimiDoors
  • UNSPSC-koodi301715
  • Uniclass 2015 -koodiSs_25_30_20_40
  • Uniclass 2015 -kuvausIndustrial doorset systems
  • CSI UniFormat II -koodiC1020
  • CSI UniFormat II -nimikeInterior Doors

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Pohjois-Korea
Yhdysvallat
Norsunluurannikko
Slovenia
Qatar
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Saudi-Arabia
Reunion
Sveitsi
Singapore
Ruanda
Tanska
Sri Lanka
Saint Helena
Tsekin tasavalta
Syyria
Sambia
Ukraina
Tadžikistan
São Tomé ja Príncipe
Unkari
Taiwan
Senegal
Valko-Venäjä
Thaimaa
Seychellit
Vatikaanivaltio
Turkki
Sierra Leone
Venäjä
Turkmenistan
Somalia
Viro
Uzbekistan
Sudan
Yhdistynyt kuningaskunta
Vietnam
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe