Julkaise tuotteesi
DDF10 dock shelter
Hörmann
Arkistoitu

DDF10 dock shelter

4.2 out of 5 stars4.2(6 reviews)
Hörmann flap dock shelter DDF10 Flap dock shelter as a dock model with lifting roof With Environmental Product Declaration (EPD) acc. to ISO 14025 and EN 15804, ift Rosenheim EPD-VT-0.6.1 Dimensions (width x height x depth): 3300 – 3500 x 3500 x 600 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Tekniset tiedot
  • • Standard equipment to choose - Optional extras Ordering width: • 3300 mm (not suitable for loading houses) • 3400 mm (not suitable for loading houses) • 3500 mm (for loading houses) - … mm (max. 3500 mm) Ordering height: • 3500 mm - … mm (max. 4300 mm) Depth: 600 mm Width of side flap: 600 mm Height of top flap: - 400 mm - 550 mm - 600 mm - 700 mm - 800 mm • 900 mm - 1000 mm - 1100 mm - 1200 mm Side elements consist of cushions filled with foam, delivered separately Flexible top part with slope 100 mm to the front, drainage to the side at the front edge, delivered pre-assembled. Flaps: 2-layer elastic substrate fabric made of polyester, approx. 3 mm thick, coated with plastic on both sides. Top flap with monofilament thread insert. Side flaps with multifilament thread insert. Flaps in black. Top and side flaps delivered separately • Top flap with 1 side cut on both the right and left side (standard) - Top flap with corner lamination, 2 side cuts on both the right and left side - Top flap fully laminated with 100% overlapping - Number (0 to 99) on the top flap, approx. 300 mm high, in the colour of the marker stripes Cushions: Cushion filling made of PU foam, timber frame on the back, casing made of textile-reinforced plastic flaps in Graphite black, based on RAL 9011. All flap connections are high-frequency welded joints. U-profile made of galvanized steel for cushion fitting on the wall side. 1 marker stripe per side. Marker stripe colour: White. - Inflatable corner cushions filled with foam. Note on fixing material: Fixing material for fitting to the facade included in the price if indicated on the order. Application areas: Logistics, commercial halls, industrial halls, warehouses, in front of the hall
Tekniset tiedot
  • Yksilöity viite3488
  • TuoteperheDock seals and shelters
  • TuoteryhmäFlap dock shelters
  • Julkaisupäivä2022-04-01
  • Painoksen numero1
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaLastauslaitteet - Telakkasuojat
  • IFC-luokitusOvi
  • Uniclass 2015 -koodiPr_80_77_23
  • Uniclass 2015 -kuvausDock shelters
  • CSI MasterFormat 2014 -koodi11 13 16.23
  • CSI MasterFormat 2014 -nimikeLoading Dock Shelters
  • OmniClass-numero23-23 00 00
  • OmniClass-nimikeConveying Systems and Material Handling Products
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors