Julkaise tuotteesi
HST 42, side sliding sectional door
Hörmann

HST 42, side sliding sectional door

4.0 out of 5 stars4.0(21 reviews)
Hörmann side sliding sectional door HST 42 Possible with M- and L-ribbing Door leaf: Double-skinned steel sections, exterior in preferred colour or decor, interior Stucco-textured. Depth 42 mm, corrosion-protected design made of galvanized sheet steel, insulated door sections, PU-foamed (U-value of the fitted door for 10 m² door leaf surface: 1.90 W/m²K). Patented finger trap protection outside and inside (European patent) Unfinished structural opening (width x height): 2000-6500 x 1875-3000 mm Application areas: Single garage, double garage
Tekniset tiedot
  • Door leaf Double-skinned steel sections, exterior in preferred colour or decor, interior Stucco-textured. Depth 42 mm, corrosion-protected design made of galvanized sheet steel, insulated door sections, PU-foamed (U-value of the fitted door for 10 m² door leaf surface: 1.90 W/m²K). Patented finger trap protection outside and inside (European patent) Door leaf surface finish: Exterior: Polyester-primer coating based on RAL 9016 Traffic white, preferred colour, RAL to choose or synthetic foil coating with decor look Interior: Polyester-primer coating, based on RAL 9002 Grey white Add-on frame: Frame made of hot-galvanized sheet steel matching the door surface. Frame covering in the colour of the door available at a surcharge. Handles: Without door handle set and lock. Note: We recommend using a Hörmann door operator, as the door can be operated from the inside and outside as standard. Should you require manual operation, the door is equipped with a door handle set that actuates mechanical 2-point locking that includes a profile cylinder lock. Application areas: Single garage, double garage
Tekniset tiedot
  • Yksilöity viite3542
  • TuoteperheGarage doors
  • TuoteryhmäSide sliding sectional doors
  • Julkaisupäivä2022-04-01
  • Painoksen numero1
  • Korkeus (mm)3000
  • Leveys (mm)6500
Liittyviä
  • Suunniteltu:Saksa
  • Valmistettu:Saksa
Luokitus
  • BIMobject-luokkaOvet - Autotallin ovet
  • IFC-luokitusOvi
  • UNSPSC-nimiMetal doors
  • UNSPSC-koodi30171505
  • Uniclass 2015 -koodiSs_25_30_20_77
  • Uniclass 2015 -kuvausSliding doorset systems
  • CSI MasterFormat 2014 -koodi08 36 13
  • CSI MasterFormat 2014 -nimikeSectional Doors
  • OmniClass-numero23-17 11 13 19
  • OmniClass-nimikeSliding Metal Doors
  • CSI UniFormat II -koodiB2030
  • CSI UniFormat II -nimikeExterior Doors

Alueellinen saatavuus

Eurooppa Aasia Pohjois-Amerikka Afrikka Etelä-Amerikka Oseania
Ahvenanmaa
Afganistan
Anguilla
Algeria
Argentiina
Amerikan Samoa
Alankomaat
Arabiemiirikunnat
Antigua ja Barbuda
Angola
Bolivia
Australia
Albania
Armenia
Aruba
Benin
Brasilia
Cooksaaret
Andorra
Azerbaidžan
Bahamasaaret
Botswana
Chile
Fidzi
Belgia
Bahrain
Barbados
Burkina Faso
Ecuador
Guam
Bosnia ja Hertsegovina
Bangladesh
Belize
Burundi
Falklandinsaaret (Malvinassaaret)
Kiribati
Bulgaria
Bhutan
Bermuda
Djibouti
Guyana
Marshallsaaret
Espanja
Brittiläinen Intian valtameren alue
Brittiläiset Neitsytsaaret
Egypti
Kolumbia
Mikronesian liittovaltio
Färsaaret
Brunei
Caribbean Netherlands
Eritrea
Paraguay
Nauru
Gibraltar
Etelä-Korea
Caymansaaret
Etelä-Afrikka
Peru
Niue
Guernsey
Filippiinit
Costa Rica
Etelä-Sudan
Ranskan Guayana
Norfolkinsaari
Huippuvuoret
Georgia
Curaçao
Etiopia
Surinam
Palau
Irlanti
Hong Kong
Dominica
Gabon
Uruguay
Papua-Uusi-Guinea
Islanti
Indonesia
Dominikaaninen tasavalta
Gambia
Venezuela
Pitcairnsaaret
Italia
Intia
El Salvador
Ghana
Pohjois-Mariaanit
Itävalta
Irak
Grenada
Guinea
Ranskan Polynesia
Jersey
Iran
Grönlanti
Guinea-Bissau
Salomonsaaret
Kreikka
Israel
Guadeloupe
Kamerun
Samoa
Kroatia
Japani
Guatemala
Kap Verde
Timor-Leste
Kypros
Jemen
Haiti
Kenia
Tokelau
Latvia
Jordania
Honduras
Keski-Afrikan tasavalta
Tonga
Liechtenstein
Joulusaari
Jamaika
Komorit
Tuvalu
Liettua
Kambodža
Kanada
Kongo
United States Minor Outlying Islands
Luxemburg
Kazakstan
Kuuba
Kongon demokraattinen tasavalta
Uusi-Kaledonia
Malta
Kiina
Martinique
Länsi-Sahara
Uusi-Seelanti
Mansaari
Kirgisia
Meksiko
Lesotho
Vanuatu
Moldova
Kookossaaret
Montserrat
Liberia
Wallis ja Futuna
Monaco
Kuwait
Nicaragua
Libya
Montenegro
Laos
Panama
Madagaskar
Norja
Libanon
Puerto Rico
Malawi
Pohjois-Makedonia
Macao
Saint Kitts ja Nevis
Mali
Portugali
Malediivit
Saint Lucia
Marokko
Puola
Malesia
Saint Vincent ja Grenadiinit
Mauritania
Ranska
Mongolia
Saint-Barthélemy
Mauritius
Romania
Myanmar (Burma)
Saint-Martin
Mayotte
Ruotsi
Nepal
Saint-Pierre ja Miquelon
Mosambik
Saksa
Oman
Sint Maarten
Namibia
San Marino
Pakistan
Trinidad ja Tobago
Niger
Serbia
Palestiinalaisalueet
Turks- ja Caicossaaret
Nigeria
Slovakia
Pohjois-Korea
Yhdysvallat
Norsunluurannikko
Slovenia
Qatar
Yhdysvaltain Neitsytsaaret
Päiväntasaajan Guinea
Suomi
Saudi-Arabia
Reunion
Sveitsi
Singapore
Ruanda
Tanska
Sri Lanka
Saint Helena
Tsekin tasavalta
Syyria
Sambia
Ukraina
Tadžikistan
São Tomé ja Príncipe
Unkari
Taiwan
Senegal
Valko-Venäjä
Thaimaa
Seychellit
Vatikaanivaltio
Turkki
Sierra Leone
Venäjä
Turkmenistan
Somalia
Viro
Uzbekistan
Sudan
Yhdistynyt kuningaskunta
Vietnam
Swasimaa
Tansania
Togo
Tsad
Tunisia
Uganda
Zimbabwe