Julkaise tuotteesi
HD-Swing™ Series S4100 Surface Applied Side Access Header
HD-Swing™ Series S4100 Surface Applied Side Access Header
HD-Swing™ Series S4100 Surface Applied Side Access Header
HD-Swing™ Series S4100 Surface Applied Side Access Header

    HD-Swing™ Series S4100 Surface Applied Side Access Header

    HD-Swing - S4100 - Heavy Duty Full Power, Surface Applied

    Ideal choice for heavy/oversized doors and applications subject to stack pressure, and heavy pedestrian traffic. Easily converted from low energy to full energy.

    Features:

    • Recommended Maximum Door Leaf Weight: 700 lbs
      • For weight exceeding this consult Horton Factory as the application and frequency are variables that may allow weight up to 800lbs.
    • Header Sizes: 6"x6" or 4"x6"
    • Door Width: Up to 48"

    Applications:

    • Healthcare facilities
    • Government-office buildings
    • Supermarkets
    • Airports & aviation
    • Pharmaceutical manufacturers
    • Casinos
    • Fire/police departments

    Where Used:

    • Corridors
    • Main entry-exits
    Tekniset tiedot
    • PRODUCT NAME:HD-Swing
      MENU TITLE:S4100 - Heavy Duty Full Power, Surface Applied, Side Load 6" x 6"
      AUTOMATIC MANUAL:Automatic
      TYPE:Single, Pair
      SERIES:S4100
      REQUIREMENT:Full Power
      HEADER SIZE:6" x 6"
      HAND:LH, RH, LHR, RHR, LH-RH, LHR-RHR
      ARM DESIGN:Inswing or Outswing
      INSTALLATION:Surface Applied
      MOUNTING:Side Load
    Tekniset tiedot
    • Yksilöity viiteHorton-4100SA
    • TuoteperheDoors
    • TuoteryhmäDoors
    • TyyppiObjekti (yksittäinen objekti)
    • Julkaisupäivä2013-09-09
    • Painoksen numero1
    Liittyviä
    • Suunniteltu:Yhdysvallat
    • Valmistettu:Yhdysvallat
    Luokitus
    • BIMobject-luokkaOvet - Ovisarjat
    • OmniClass-numero23-17 11 00
    • OmniClass-nimikeDoors